IESNA:LM-63-2002
[TEST]P1380006
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-5)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB6D-750-U-T2
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 6SQUARE 362W 70CRI 5000K FIXTURE w/ TYPE II DISTRIBUTION OPTIC
[LAMP] (156) 5000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 3.02A 362.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5000K
[_THDi]--
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]52910.1
TILT=NONE
156 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 362.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
7891.0 8257.2 8765.2 8812.4 8859.7 8753.4 8387.2 7891.0 7843.8 8245.4 8800.6 9592.1 10690.7 11931.1 13265.9 14470.8 15498.6 16443.6 
17601.3 18735.3 19798.5 20093.8 19125.1 17435.9 13691.2 7335.8 4607.0 3366.7 2504.3 1831.0 1287.6 968.7 708.8 378.0 118.1 23.6 0.0 
7891.0 8387.2 8765.2 8907.0 8942.4 8847.9 8469.9 7938.3 7891.0 8292.7 8895.1 9580.3 10749.8 11907.4 13242.3 14577.2 15687.6 16573.5 
17743.0 18877.1 19928.4 20259.2 19408.7 17483.1 13443.1 7359.5 4784.2 3413.9 2528.0 1842.8 1311.2 980.5 744.2 425.3 118.1 23.6 0.0 
7891.0 8387.2 8788.8 8966.0 8942.4 8883.3 8611.6 8174.6 7961.9 8292.7 8788.8 9485.8 10537.1 11647.6 13159.6 14825.2 15923.8 16549.9 
17684.0 18841.6 19999.3 20743.5 20448.2 18699.9 15415.9 8989.6 5705.6 4193.6 3083.2 2138.1 1523.9 1122.2 815.1 543.4 129.9 23.6 0.0 
7891.0 8328.1 8729.8 8966.0 9036.9 9072.3 8895.1 8540.8 8233.6 8328.1 8706.1 9237.7 10017.4 11151.4 12309.1 13454.9 14683.5 15793.9 
16963.4 18180.1 19585.8 20897.1 21227.8 20282.8 18097.4 12320.9 7182.3 5268.6 3969.1 2917.8 2020.0 1429.4 897.8 543.4 165.4 23.6 0.0 
7891.0 8304.5 8765.2 9036.9 9190.5 9285.0 9273.2 9060.5 8836.1 8706.1 8836.1 9202.3 9781.1 10572.6 11553.0 12651.7 13679.4 14931.5 
16101.0 17353.2 18865.3 20578.1 22172.9 22527.3 21251.5 17601.3 10655.3 6107.3 4453.5 3508.4 2362.6 1606.6 1075.0 626.1 248.1 35.4 0.0 
7891.0 8292.7 8717.9 9048.7 9308.6 9509.4 9615.7 9639.4 9556.7 9485.8 9533.0 9674.8 9993.7 10513.5 11234.1 12179.1 13277.7 14482.7 
15699.4 17022.4 18510.9 20152.9 22220.1 24535.5 25456.9 24559.1 19515.0 11446.7 5363.1 3189.5 2220.8 1453.0 933.2 555.2 248.1 47.3 0.0 
7891.0 8210.0 8599.8 8989.6 9344.0 9674.8 9934.7 10194.6 10359.9 10525.3 10619.8 10879.7 11234.1 11564.9 12096.4 12781.6 13691.2 14837.0 
16337.3 17896.6 19420.5 20814.4 22267.4 24771.7 28764.5 32190.2 32402.9 26083.0 16620.8 7808.3 2976.9 1677.4 945.0 496.1 248.1 70.9 
0.0 
7891.0 8115.5 8481.7 8859.7 9296.8 9698.4 10111.9 10537.1 11021.5 11541.2 12131.9 12592.6 12970.6 13372.2 13832.9 14600.8 15853.0 
17152.4 18676.2 20471.8 22161.1 23779.4 25350.6 27181.6 30016.7 34245.7 39868.7 39939.5 34564.6 24901.7 15569.4 7276.8 2043.6 
909.6 307.1 94.5 0.0 
7891.0 8080.0 8339.9 8682.5 9013.3 9521.2 9911.1 10489.9 11151.4 11836.6 12710.7 13549.4 14435.4 15451.3 16632.6 18144.7 19763.0 
21853.9 23838.5 25752.2 27606.8 29201.6 30595.5 31954.0 33643.2 36112.1 40022.2 42845.5 41380.7 35934.9 25799.4 9214.1 2220.8 
956.8 318.9 106.3 0.0 
7891.0 8021.0 8233.6 8517.1 8895.1 9308.6 9757.5 10289.1 10844.3 11576.7 12391.8 13218.7 14163.7 15108.7 16349.1 17731.2 19515.0 
21676.7 23862.1 26071.1 28327.4 30276.6 32036.7 33749.6 35816.8 38498.4 42396.6 45137.2 42514.7 37955.0 25575.0 8316.3 1949.1 
897.8 318.9 118.1 0.0 
7891.0 7985.5 8186.4 8434.4 8729.8 9060.5 9414.9 9887.4 10348.1 10938.8 11600.3 12285.5 12935.2 13750.3 14707.1 15864.8 17258.7 18971.6 
20589.9 22350.1 24027.5 25645.9 27122.5 28587.3 30347.4 32958.1 36230.3 37624.2 34139.4 30713.6 21452.3 6768.8 1748.3 779.7 
271.7 118.1 0.0 
7891.0 7961.9 8115.5 8269.1 8528.9 8729.8 9013.3 9344.0 9757.5 10159.1 10572.6 11021.5 11494.0 11883.8 12474.5 13053.3 13951.1 14931.5 
16053.8 17223.3 18144.7 19243.3 20400.9 21558.6 23330.5 25622.3 28882.6 29508.7 25681.3 22799.0 16431.8 6095.5 1464.8 637.9 
236.3 106.3 0.0 
7891.0 7879.2 7985.5 8091.9 8245.4 8422.6 8552.6 8706.1 8836.1 8954.2 9072.3 9084.1 8966.0 8788.8 8540.8 8328.1 8198.2 8186.4 8351.7 
8753.4 9308.6 9863.8 10442.6 11175.0 12226.4 13974.7 15640.3 13974.7 9981.9 8576.2 6426.2 2681.5 945.0 460.7 200.8 106.3 0.0 
7891.0 7796.5 7725.7 7702.0 7666.6 7572.1 7383.1 7099.6 6780.6 6367.2 5989.2 5611.1 5304.0 5079.6 4855.1 4760.6 4642.5 4595.2 4595.2 
4618.9 4689.7 4642.5 4453.5 4134.5 3673.8 3071.4 2516.2 2090.9 1760.1 1476.6 1193.1 886.0 649.7 425.3 200.8 82.7 0.0 
7891.0 7654.8 7477.6 7265.0 7040.5 6757.0 6426.2 6119.1 5823.8 5611.1 5445.8 5315.8 5197.7 5055.9 4961.4 4843.3 4760.6 4677.9 4559.8 
4394.4 4181.8 3921.9 3567.5 3260.4 2941.4 2646.1 2362.6 2067.3 1783.8 1523.9 1252.2 945.0 637.9 425.3 212.6 70.9 0.0 
7891.0 7583.9 7253.1 6946.0 6591.6 6319.9 6107.3 5930.1 5812.0 5682.0 5587.5 5481.2 5363.1 5233.1 5115.0 4985.1 4878.7 4760.6 4607.0 
4382.6 4134.5 3862.8 3614.8 3437.6 3260.4 3012.3 2693.3 2339.0 2043.6 1712.9 1382.1 1039.5 732.4 448.9 212.6 59.1 0.0 
7891.0 7477.6 7052.3 6697.9 6379.0 6201.8 6107.3 6036.4 6036.4 5965.5 5871.0 5729.3 5563.9 5410.3 5197.7 5055.9 4890.6 4737.0 4536.2 
4359.0 4217.2 4075.5 3898.3 3792.0 3567.5 3295.8 2965.0 2646.1 2315.3 1960.9 1523.9 1240.4 933.2 614.3 283.5 59.1 0.0 
7891.0 7383.1 6898.8 6485.3 6284.5 6213.6 6225.4 6284.5 6249.0 6166.4 6036.4 5823.8 5634.8 5410.3 5221.3 4985.1 4760.6 4548.0 4429.9 
4311.7 4134.5 3992.8 3874.6 3697.4 3413.9 3284.0 3106.8 2917.8 2610.7 2138.1 1854.6 1500.2 1193.1 791.5 425.3 70.9 0.0 
7891.0 7335.8 6780.6 6414.4 6260.9 6272.7 6355.4 6414.4 6438.0 6367.2 6119.1 5847.4 5563.9 5280.4 5032.3 4796.1 4618.9 4548.0 4406.2 
4229.0 3992.8 3792.0 3650.2 3425.8 3331.2 3189.5 3024.1 2858.7 2468.9 2185.4 1937.3 1677.4 1323.0 933.2 496.1 47.3 0.0 
7891.0 7300.4 6709.7 6390.8 6272.7 6367.2 6449.9 6579.8 6568.0 6426.2 6130.9 5800.2 5398.5 5032.3 4760.6 4618.9 4642.5 4583.4 4323.5 
3981.0 3709.3 3579.3 3390.3 3248.6 3142.2 3024.1 2858.7 2598.8 2256.3 2031.8 1795.6 1571.1 1216.7 909.6 448.9 35.4 0.0 
7891.0 7288.6 6650.7 6331.7 6284.5 6355.4 6508.9 6615.2 6603.4 6461.7 6107.3 5634.8 5162.3 4796.1 4536.2 4429.9 4536.2 4382.6 4028.2 
3732.9 3473.0 3437.6 3201.3 3118.6 3035.9 2906.0 2728.8 2433.5 2161.8 1949.1 1712.9 1630.2 1157.7 756.0 389.8 23.6 0.0 
7891.0 7288.6 6650.7 6296.3 6284.5 6331.7 6473.5 6591.6 6627.1 6473.5 6107.3 5587.5 5138.6 4784.2 4512.5 4429.9 4524.4 4335.3 4016.4 
3697.4 3437.6 3402.1 3177.7 3095.0 2976.9 2870.5 2717.0 2409.8 2150.0 1913.7 1653.8 1464.8 1004.1 720.6 378.0 23.6 0.0 
